WGV-X 1/2
Discontinued
Part of the WGV-X Series
Ordering Code: 0770211
UPC: 098268369465
Lead Free: Not In Scope
1/2 In Brass Cross-Handle Gate Valve
This brass cross-handle gate valve, 1/2 IN Watts model WGV-X, is used in commercial and residential general service applications. It features a brass body construction with NPT female threaded connections, brass non-rising stem and gland, PTFE packing, brass threaded bonnet, solid wedge disc, and cast iron, cross-handle handwheel. The maximum pressure is 200 psi (13.8 bar) WOG.
Features
- Brass body construction
- NPT female threaded connection
- Brass non-rising stem and gland
- PTFE packing
Specifications | |
---|---|
Body Material | Brass |
Body Pattern | Straight |
Bonnet Type | Threaded |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Cross Handwheel |
EAN | 098268369465 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | Not In Scope |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 180 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0770211 |
Series | WGV-X |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |