WGV 1
Discontinued - Replaced By: LFWGV 1
Part of the WGV Series
Ordering Code: 0770050
UPC: 098268090642
1 In Brass Gate Valve, Thread
This 1 inch brass gate valve is used in commercial and residential general service applications on water, oil or compressed gas. This valve features a brass body, brass non-rising stem and gland, brass threaded bonnet, cast iron handwheel and threaded IPS end connections. The maximum pressure is 200 psi (13.8 bar) WOG non-shock to 180 degrees F (82 degrees C).
Features
- PFTE packing
- Brass wedge disc
- Threaded IPS end connection
- Maximum temperature 180 degrees F
| Specifications | |
|---|---|
| Body Material | Brass |
| Bonnet Type | Threaded |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| Disc Material | Brass |
| EAN | 098268090642 |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | NO |
| Maximum Pressure-PSI | 200 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0770050 |
| Series | WGV |
| Stem Shaft Material | Brass |
| Stem Type | Non Rising |
| Valve Style | NRS |
| WOG Rating | 200 PSI |