WGVS 3/4
Discontinued - Replaced By: LFWGVS 3/4
Part of the WGV Series
Ordering Code: 0760030
UPC: 098268090482
3/4 In Brass Gate Valve, Solder
This 3/4 inch brass gate valve is used in commercial and residential general service applications on water, oil or compressed gas. This valve features a brass body, brass non-rising stem and gland, cast iron handwheel and soldered end connections. The maximum pressure is 200 psi (13.8 bar) WOG non-shock to 180 degrees F (82 degrees C).
Features
- PFTE packing
- Brass wedge disc
- Soldered end connection
- Maximum temperature 180 degrees F
Specifications | |
---|---|
Body Material | Brass |
Bonnet Type | Threaded |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
Disc Material | Brass |
EAN | 098268090482 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 180 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0760030 |
Series | WGV |
Stem Shaft Material | Brass |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |