IPF-PRESS-M1 1 1/4
Part of the IPF Series
Ordering Code: 0068089
UPC: 098268141184
Lead Free: Not In Scope
1 1/4 IN Isolation Pump Flange, Press, Adjustable Virgin PTFE Seat
This 1 1/4 inch isolation pump flange is designed to isolate circulator pumps to facilitate circulator pump replacement or repairs. It features a brass body and flange with bottom loaded blowout proof stem, Buna-N stem O-Ring seal, virgin PTFE seat, integral press fitting end connection, and optional T-handle included.
Features
- Brass body and flange
- Buna-N stem O-ring seal
- Press end connection
- Virgin PTFE seats
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268141184 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Press |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 406 |
| Minimum Temperature - Celsius | 38.00 |
| Minimum Temperature-Fahrenheit | 100 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Press |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0068089 |
| Port Type | Does Not Apply To Product |
| Seat Material | Virgin PTFE |
| Series | IPF |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Does Not Apply To Product |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |