IPF-PRESS-M1 3/4
Part of the IPF Series
Ordering Code: 0068087
UPC: 098268141160
Lead Free: Not In Scope
3/4 IN Isolation Pump Flange, Press, Adjustable Virgin PTFE Seat
This 3/4 inch isolation pump flange is designed to isolate circulator pumps to facilitate circulator pump replacement or repairs. It features a brass body and flange with bottom loaded blowout proof stem, Buna-N stem O-Ring seal, virgin PTFE seat, integral press fitting end connection, and optional T-handle included.
Features
- Brass body and flange
- Buna-N stem and O-ring seal
- Press end connection
- Virgin PTFE seats
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Chrome Plated Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268141160 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | Does Not Apply To Product |
Inlet Connection Type | Press |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 406 |
Minimum Temperature - Celsius | 38.00 |
Minimum Temperature-Fahrenheit | 100 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Press |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0068087 |
Port Type | Does Not Apply To Product |
Seat Material | Virgin PTFE |
Series | IPF |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Does Not Apply To Product |
Valve Style | 2-piece |
WOG Rating | 600 PSI |