IPF-T-M1 1 1/2
Part of the IPF Series
Ordering Code: 0068093
UPC: 098268344356
Lead Free: Not In Scope
1 1/2 IN Isolation Pump Flange, Threaded, Adjustable Virgin PTFE Seat
This 1 1/2 inch isolation pump flange is designed to isolate circulator pumps to facilitate circulator pump replacement or repairs. It features a brass body and flange with bottom loaded blowout proof stem, Buna-N stem O-Ring seal, virgin PTFE seat, and optional T-handle included. The pressure is rated 600 psi (41.4 bar) WOG and the maximum temperature is 406 F (208 C) at 100 psi (6.9 bar).
Features
- Brass body and flange
- Buna-N stem and O-ring seal
- NPT threaded end connection
- Virgin PTFE seats
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268344356 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 406 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0068093 |
| Seat Material | Virgin PTFE |
| Series | IPF |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Does Not Apply To Product |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |