IPF-T-M1 1 1/4
Part of the IPF Series
Ordering Code: 0068092
UPC: 098268344349
Lead Free: Not In Scope
1 1/4 IN Isolation Pump Flange, Threaded, Adjustable Virgin PTFE Seat
This 1 1/4 inch isolation pump flange is designed to isolate circulator pumps to facilitate circulator pump replacement or repairs. It features a brass body and flange with bottom loaded blowout proof stem, Buna-N stem O-Ring seal, virgin PTFE seat, and optional T-handle included. The pressure is rated 600 psi (41.4 bar) WOG and the maximum temperature is 406 F (208 C) at 100 psi (6.9 bar).
Features
- Brass body and flange
- Buna-N stem and O-ring seal
- NPT threaded end connection
- Virgin PTFE seats
- Bottom loaded blowout proof stem
- Optional T-handle included
- Designed to isolate circulator pumps to facilitate circulator pump replacement or repairs
- Pressure is rated 600 psi WOG
- Maximum temperature is 406 F at 100 psi
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268344349 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 406 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0068092 |
| Seat Material | Virgin PTFE |
| Series | IPF |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | Does Not Apply To Product |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |