IPF-T-M1 2
Part of the IPF Series
Ordering Code: 0068094
UPC: 098268344363
Lead Free: Not In Scope
2 In Isolation Pump Flange, Threaded
This 2 inch isolation pump flange is designed to isolate circulator pumps to facilitate circulator pump replacement or repairs. It features a brass body and flange with bottom loaded blowout proof stem, Buna-N stem O-Ring seal, virgin PTFE seat, and optional T-handle included. The pressure is rated 600 psi (41.4 bar) WOG and the maximum temperature is 406 F (208 C) at 100 psi (6.9 bar).
Features
- Brass body and flange
- Buna-N stem and O-ring seal
- NPT threaded end connection
- Virgin PTFE seats
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268344363 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 406 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0068094 |
Seat Material | Virgin PTFE |
Series | IPF |
Stem Packing Material | Virgin PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | Does Not Apply To Product |
Valve Style | 2-piece |
WOG Rating | 600 PSI |