IPFX-PRESS 1
Part of the IPFX Series
Ordering Code: 0069001
UPC: 098268185850
Lead Free: Not In Scope
1 IN Isolation Pump Valve with Swivel Flange and Press Connection
This 1 inch IPFX-Press is a full port isolation pump valve which features a swivel flange and press end connections.. This flanges allows for the installer to position the handle of the valve in an optimal orientation for use.
Features
- Swivel Flange
- Lever Handle
- Press Connection
- Leaded Valve
Specifications | |
---|---|
Actuation | No |
Assembled Dry | Yes |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Control Type | Lever Handle |
CV Rating | Does Not Apply To Product |
EAN | 098268185850 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 400 |
Minimum Temperature - Celsius | -40.00 |
Minimum Temperature-Fahrenheit | -40 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Press |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0069001 |
Port Type | Full |
Seat Material | PTFE |
Series | IPFX |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | PTFE |
Valve Style | 2-piece |
WOG Rating | 600 PSI |