IPFX-PRESS 2
Part of the IPFX Series
Ordering Code: 0069004
UPC: 098268185966
Lead Free: Not In Scope
2 IN Isolation Pump Valve with Swivel Flange and Press Connection
This 2 inch IPFX-Press is a full port isolation pump valve which features a swivel flange and press end connections.. This flanges allows for the installer to position the handle of the valve in an optimal orientation for use.
Features
- Swivel Flange
- Lever Handle
- Press Connection
- Leaded Valve
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | Yes |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | Does Not Apply To Product |
| Control Type | Lever Handle |
| CV Rating | Does Not Apply To Product |
| EAN | 098268185966 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 400 |
| Minimum Temperature - Celsius | -40.00 |
| Minimum Temperature-Fahrenheit | -40 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Press |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0069004 |
| Port Type | Full |
| Seat Material | PTFE |
| Series | IPFX |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | PTFE |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |