LFIPFM1-S-HV 3/4
Part of the LFIPF-HV Series
Ordering Code: 0123034
UPC: 098268651263
Lead Free: YES
3/4 IN High Velocity Isolation Pump Flange, Solder
This 3/4 inch lead free high velocity isolation pump flange is designed to simplify the installation, service, and removal of pumps or circulators in potable water recirculation systems. It features solder by flange end connections, a lead free brass body with bottom loaded blowout proof stem, Buna-N stem O-ring seal, virgin PTFE seats, and a lever handle. The pressure is rated 600 psi (41.4 bar) WOG and the maximum temperature is 406 F (208 C) at 100 psi (6.9 bar).
Features
- Lead free construction
- Solder by flange connection
- Adjustable packing design
- Supplied with lever handle
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Chrome Plated Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Tee Handle |
| EAN | 098268651263 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 406 |
| Minimum Temperature - Celsius | -40.00 |
| Minimum Temperature-Fahrenheit | -40 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0123034 |
| Seat Material | Virgin PTFE |
| Series | LFIPF-HV |
| Stem Packing Material | Virgin PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Valve Style | 2-piece |
| WOG Rating | 600 PSI |