PIPF-S 1 1/4
Part of the PIPF Series
Ordering Code: 0067795
UPC: 098268302202
Lead Free: Not In Scope
1 1/4 IN Isolation Pump Flange, Solder, Purge Port and Swivel Flange
This 1 1/4 inch isolation pump is designed to facilitate circulator pump replacement or repairs while the integral purge port facilitates system purging. It features a swivel flange that allows the purge port to be positioned for optimal purging convenience, brass body and flange with a bottom loaded blowout proof stem, solder inlet and outlet and an adjustable packing gland. The pressure is rated 400 psi (28 bar) WOG and the maximum temperature is 406 F (208 C) at 100 psi (6.9 bar).
Features
- Brass body
- Double O-ring
- Solder end connection
- Bottom loaded blowout proof stem
| Specifications | |
|---|---|
| Actuation | No |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Lever Handle |
| EAN | 098268302202 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Maximum Temperature-Fahrenheit | 406 |
| Minimum Temperature - Celsius | -40.00 |
| Minimum Temperature-Fahrenheit | -40 |
| Operating Torque | Does Not Apply To Product |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0067795 |
| Port Type | Purge |
| Seat Material | Virgin PTFE |
| Series | PIPF |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| WOG Rating | 400 PSI |