PIPF-T 1
Part of the PIPF Series
Ordering Code: 0067791
UPC: 098268302165
Lead Free: Not In Scope
1 In Isolation Pump Flange, Threaded, Purge Port And Swivel Flange
This 1 inch isolation pump is designed to facilitate circulator pump replacement or repairs while the integral purge port facilitates system purging. It features a swivel flange that allows the purge port to be positioned for optimal purging convenience, brass body and flange with a bottom loaded blowout proof stem, threaded NPT inlet and outlet and an adjustable packing gland. The pressure is rated 400 psi (28 bar) WOG and the maximum temperature is 406 F (208 C) at 100 psi (6.9 bar).
Features
- Brass body
- Double O-ring
- NPT threaded end connection
- Bottom loaded blowout proof stem
Specifications | |
---|---|
Actuation | No |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
EAN | 098268302165 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Temperature-Fahrenheit | 406 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0067791 |
Port Type | Purge |
Seat Material | Virgin PTFE |
Series | PIPF |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
WOG Rating | 400 PSI |