PIPFM1-S 1
Part of the PIPFM1 Series
Ordering Code: 0067775
UPC: 098268554793
Lead Free: NO
1 In Isolation Pump Flange, Purge Port And Swivel Flange, Solder
Features
- Brass body and flange
- Integral purge port saves time and money compared to purge stations made with ball valves, boiler drains, and copper tees
- Solder end connection
- Ball valve isolation for circulator pumps
Specifications | |
---|---|
Actuation | Yes |
Assembled Dry | No |
Balance Stop Plate | No |
Ball Material | Brass |
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Lever Handle |
EAN | 098268554793 |
Electrical Rating | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 406 |
Minimum Temperature - Celsius | -40.00 |
Minimum Temperature-Fahrenheit | -40 |
Operating Torque | Does Not Apply To Product |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0067775 |
Port Type | Purge |
Seat Material | PTFE |
Series | PIPFM1 |
Stem Packing Material | PTFE |
Stem Shaft Material | Brass |
Stem Type | Bottom Loaded Blowout Proof |
Thrust Washer Material | PTFE |
WOG Rating | 600 PSI |