PIPFM1-S 1 1/4
Part of the PIPFM1 Series
Ordering Code: 0067776
UPC: 098268554809
Lead Free: NO
1 1/4 In Isolation Pump Flange, Purge Port And Swivel Flange, Solder
This 1 1/4 inch isolation pump is designed to facilitate circulator pump replacement or repairs while the integral purge port facilitates system purging. It features a swivel flange that allows the purge port to be positioned for optimal purging convenience, solder inlet and outlet, brass body and flange with a bottom loaded blowout proof stem, and an adjustable packing gland. The pressure is rated 400 psi (28 bar) WOG and the maximum temperature is 406 F (208 C) at 100 psi (6.9 bar).
Features
- Brass body and flange
- Integral purge port saves time and money compared to purge stations made with ball valves, boiler drains, and copper tees
- Solder end connection
- Ball valve isolation for circulator pumps
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268554809 |
Lead Free | NO |
Part Number | 0067776 |
Series | PIPFM1 |