PIPFM1-T 1
Part of the PIPFM1 Series
Ordering Code: 0067772
UPC: 098268554762
Lead Free: NO
1 IN Isolation Pump Flange, Purge Port and Swivel Flange, Threaded
This 1 inch isolation pump is designed to facilitate circulator pump replacement or repairs while the integral purge port facilitates system purging. It features a swivel flange that allows the purge port to be positioned for optimal purging convenience, threaded NPT inlet and outlet, brass body and flange with a bottom loaded blowout proof stem, and an adjustable packing gland. The pressure is rated 400 psi (28 bar) WOG and the maximum temperature is 406 F (208 C) at 100 psi (6.9 bar).
Features
- Brass body and flange
- Integral purge port saves time and money compared to purge stations made with ball valves, boiler drains, and copper tees
- NPT threaded end connection
- Ball valve isolation for circulator pumps
| Specifications | |
|---|---|
| Actuation | Yes |
| Assembled Dry | No |
| Balance Stop Plate | No |
| Ball Material | Brass |
| Body Finish | Brass |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Lever Handle |
| EAN | 098268554762 |
| Electrical Rating | Does Not Apply To Product |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 406 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0067772 |
| Port Type | Purge |
| Seat Material | PTFE |
| Series | PIPFM1 |
| Stem Packing Material | PTFE |
| Stem Shaft Material | Brass |
| Stem Type | Bottom Loaded Blowout Proof |
| Thrust Washer Material | PTFE |
| WOG Rating | 600 PSI |