LF210-5-M2 3/4
Part of the LF210-5 Series
Ordering Code: 0556025
UPC: 098268432602
Lead Free: YES
3/4 IN Lead Free Automatic Temperature Gas Shutoff Valve, Extended Shank Up To 3/4 IN Insulation, 210 degree F
This 3/4 inch lead free automatic gas shutoff valve is used in gas water heater applications to protect against overheating the water in the domestic hot water supply heating system. It is a self contained device consisting of disc-to-metal seating, manual reset button, trip latch assembly, stainless steel spring seats and thermostat with extension tube. This immersion-type valve automatically shuts off the gas supply to the heater if the temperature reaches 210 degrees F (99 degrees C)
Features
- Suitable for water heaters with up to 3/4 IN of insulation
- Burn N disc to metal seating for a positive seal
- Manual reset button to resume heater service
- Snap acting trip latch closes the valve at a controlled temperature
Specifications | |
---|---|
Body Material | Lead Free Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268432602 |
GPM-When Relieved | Does Not Apply To Product |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 210 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0556025 |
Pressure Range | Does Not Apply To Product |
Protection Type | Temperature |
Series | LF210-5 |
Shank Length | 7/8 IN |
Temperature Relief-Fahrenheit | 210 |
Thermostat Material | Copper |
Thermostat Probe Length | 5 IN |