LFL210-5-M2 3/4
Part of the LF210-5 Series
Ordering Code: 0556026
UPC: 098268432619
Lead Free: Yes
3/4 IN Lead Free Automatic Temperature Gas Shutoff Valve, Extended Shank, Up to 2 IN Insulation, 210 F
This 3/4 inch lead free automatic gas shutoff valve is used in gas water heater applications to protect against overheating the water in the domestic hot water supply heating system. It is a self contained device consisting of disc-to-metal seating, manual reset button, trip latch assembly, stainless steel spring seats, thermostat with extension tube and extended shank for up to 2 inch thick insulation. This immersion-type valve automatically shuts off the gas supply to the heater if the temperature reaches 210 degrees F (99 degrees C)
Features
- Extended shank for water heaters with up to 2 IN of tank insulation
- Burn N disc to metal seating for a positive seal
- Manual reset button to resume heater service
- Snap acting trip latch closes the valve at a controlled temperature
| Specifications | |
|---|---|
| Body Material | Lead Free Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| GPM-When Relieved | Does Not Apply to Product |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0556026 |
| Pressure Range | Does Not Apply to Product |
| Pressure Steam Discharge Capacity | Does Not Apply to Product |
| Protection Type | Temperature |
| Series | LF210-5 |
| Shank Length | 1 7/8 IN |
| Temperature Relief-Fahrenheit | 210 |
| Temperature Steam Discharge Capacity | Does Not Apply to Product |
| Thermostat Material | Copper |
| Thermostat Probe Length | 5 IN |
| UPC | 098268432619 |