LFLLL210-5-M2 3/4
Part of the LF210-5 Series
Ordering Code: 0295399
UPC: 098268457308
Lead Free: Yes
3/4 IN Lead Free Automatic Temperature Gas Shutoff Valve, Extended Shank, Up to 3 IN Insulation, 210 degree F
This 3/4 inch lead free automatic gas shutoff valve is used in gas water heater applications to protect against overheating the water in the domestic hot water supply heating system. It is a self contained device consisting of disc-to-metal seating, manual reset button, trip latch assembly, stainless steel spring seats, thermostat with extension tube and extended shank for up to 3 inch thick insulation. This immersion-type valve automatically shuts off the gas supply to the heater if the temperature reaches 210 degrees F (99 degrees C).
Features
- Extended shank for water heaters with up to 3 IN of tank insulation
- Burn N disc to metal seating for a positive seal
- Manual reset button to resume heater service
- Snap acting trip latch closes the valve at a controlled temperature
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0295399 |
| Protection Type | Temperature |
| Series | LF210-5 |
| Shank Length | 2 7/8 IN |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Probe Length | 8 13/16 IN |
| UPC | 098268457308 |