Skip to Main Content

LF210-5-M2 3/4

Part of the LF210-5 Series

Ordering Code: 0556025

UPC: 098268432602

Lead Free: YES

3/4 IN Lead Free Automatic Temperature Gas Shutoff Valve, Extended Shank Up To 3/4 IN Insulation, 210 degree F

  • Snap acting trip latch closes the valve at a controlled temperature
  • Suitable for water heaters with up to 3/4 IN of insulation
  • Manual reset button to resume heater service
  • Burn N disc to metal seating for a positive seal
Specifications
Body Material Lead Free Bronze
Brand Name Watts
EANUCCCode 098268432602
GPM-When Relieved Does Not Apply To Product
Inlet Connection Size 3/4 IN
Inlet Connection Type Male Threaded
Inlet Thread Type NPT
Lead Free YES
Maximum Temperature-Fahrenheit 210
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type NPT
Part Number 0556025
Pressure Range Does Not Apply To Product
Protection Type Temperature
Series LF210-5
Shank Length 7/8 IN
Temperature Relief-Fahrenheit 210
Thermostat Material Copper
Thermostat Probe Length 5 IN