FH-1-M1 6
Part of the FH Series
Ordering Code: 0723161
UPC: 098268493177
Lead Free: NO
1/2 Male Ips Or Solder Frost Proof Wall Hydrant, Wall Size 6 In
This 6 IN frost-proof automatic draining wall hydrant, Watts model FH-1-M1 6, is used in commercial and residential applications to provide freeze protection for the external water supply. It consists of a brass body construction with nickel-plated finish, and a steel handwheel. It allows for 1/2 IN male IPS or solder connection.
Features
- 3/4 hose outlet
- Automatically self drains
- Frost proof
- Positive seat water shut off
Specifications | |
---|---|
Body Finish | Nickel |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Cross Handwheel |
EAN | 098268493177 |
Frost Free | Yes |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Solder or Male IPS |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | GHT |
Part Number | 0723161 |
Series | FH |
Type | Kit |
Wall Thickness | 6 IN |
With Vacuum Breaker | No |