FH-1-M1-PEX 6
Discontinued - Replaced By: LFFHB-1-PEX 6
Part of the FH Series
Ordering Code: 0723036
UPC: 098268325737
Lead Free: NO
1/2 PEX Frost Proof Wall Hydrant Wall Size 6 IN
This 6 inch frost-proof automatic draining wall hydrant with PEX inlet, Watts model FH-1-M1-PEX 6, is used in commercial and residential applications to provide freeze protection for the external water supply. It consists of a brass body construction with nickel-plated finish, and a steel handwheel.
Features
- PEX end connection
- Automatically self drains
- Frost proof
- Positive seat water shut off
| Specifications | |
|---|---|
| Body Finish | Nickel |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Cross Handwheel |
| EAN | 098268325737 |
| Frost Free | Yes |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | PEX |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | GHT |
| Part Number | 0723036 |
| Series | FH |
| Type | Kit |
| Wall Thickness | 6 IN |
| With Vacuum Breaker | No |