LFFH-1-M1-PEX 12
Discontinued
Part of the FH Series
Ordering Code: 0123557
UPC: 098268698473
Lead Free: YES
1/2 Pex Lead Free Frost Proof Wall Hydrant Wall Size 12 In
This 12 inch lead free frost proof automatic draining wall hydrant is used in commercial and residential applications to provide freeze protection for the external water supply. It consists of a lead free brass body with nickel plated finish, 1/2 inch crimp inlet for PEX tubing, 3/4 inch hose outlet and a steel hand wheel.
Features
- Frost proof design drains automatically
- 1/2 IN crimp inlet connection
- 3/4 IN hose outlet
- Positive seat water shut off
Specifications | |
---|---|
Body Finish | Nickel Plated |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Cross Handwheel |
EAN | 098268698473 |
Frost Free | Yes |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | PEX |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | GHT |
Part Number | 0123557 |
Series | FH |
Wall Thickness | 12 IN |
With Vacuum Breaker | No |