LFFH-2-M1 14
Discontinued
Part of the FH Series
Ordering Code: 0123570
UPC: 098268735932
Lead Free: YES
3/4 Male or 1/2 Female IPS Lead Free Frost Proof Wall Hydrant Wall Size 14 IN
This 14 inch lead free frost proof automatic draining wall hydrant is used in commercial and residential applications to provide freeze protection for the external water supply. It consists of a lead free brass body with nickel plated finish, allows for 3/4 inch male IPS or 1/2 inch female IPS inlet, 3/4 inch hose outlet, and a steel hand wheel.
Features
- Frost proof design drains automatically
- Connection for 3/4 IN male IPS or 1/2 IN female IPS inlet
- 3/4 IN hose outlet
- Positive seat water shut off
| Specifications | |
|---|---|
| Body Finish | Nickel Plated |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Cross Handwheel |
| EAN | 098268735932 |
| Frost Free | Yes |
| Inlet Connection Size | 3/4 IN or 1/2 IN |
| Inlet Connection Size-Metric | 20 MM or 15 MM |
| Inlet Connection Type | Male IPS or Female IPS |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Hose Threaded |
| Outlet Thread Type | GHT |
| Part Number | 0123570 |
| Series | FH |
| Wall Thickness | 14 IN |
| With Vacuum Breaker | No |