LFFH-2-M1 6
Discontinued
Part of the FH Series
Ordering Code: 0123566
UPC: 098268698565
Lead Free: YES
3/4 Male or 1/2 Female IPS Lead Free Frost Proof Wall Hydrant Wall Size 6 IN
This 6 inch lead free frost proof automatic draining wall hydrant is used in commercial and residential applications to provide freeze protection for the external water supply. It consists of a lead free brass body with nickel plated finish, allows for 3/4 inch male IPS or 1/2 inch female IPS inlet, 3/4 inch hose outlet, and a steel hand wheel.
Features
- Frost proof design drains automatically
- Connection for 3/4 IN male IPS or 1/2 IN female IPS inlet
- 3/4 IN hose outlet
- Positive seat water shut off
| Specifications | |
|---|---|
| Body Finish | Nickel Plated |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Cross Handwheel |
| EAN | 098268698565 |
| Frost Free | Yes |
| Inlet Connection Size | 3/4 IN or 1/2 IN |
| Inlet Connection Size-Metric | 20 MM or 15 MM |
| Inlet Connection Type | Male IPS or Female IPS |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Hose Threaded |
| Outlet Thread Type | GHT |
| Part Number | 0123566 |
| Series | FH |
| Wall Thickness | 6 IN |
| With Vacuum Breaker | No |