FPHB-1-10 1
This 1 IN key operated wall hydrant for 10 IN distance provides outside access to a building water supply for start-up, winterizing, and servicing of irrigation sprinkler systems. It is located outside of the home reducing the time spent on service calls. The valve body is constructed with a one piece valve plunger to control both flow and drain functions. This hydrant is tamper resistant, key operated and designed to include a drain plug for winterization of the irrigation system and backflow preventer. The maximum working pressure is 175 psi (12.1 bar).
Features
- Bronze body for durability
- Chrome finish
- Exterior shutoff
- Tamper resistant
Specifications | |
---|---|
Body Finish | Chrome Plated |
Body Material | Bronze |
Brand | FEBCO |
Buy American Act Compliant | NO |
Control Type | Key |
EAN | 643925020342 |
Frost Free | Yes |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Union Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Union Joint |
Outlet Thread Type | NPT |
Part Number | 0710017 |
Series | FPHB-1 |
Wall Thickness | 10 IN |
With Vacuum Breaker | Yes |