FPHB-1-10 3/4
This 3/4 IN key operated wall hydrant for 10 IN distance provides outside access to a building water supply for start-up, winterizing, and servicing of irrigation sprinkler systems. It is located outside of the home reducing the time spent on service calls. The valve body is constructed with a one piece valve plunger to control both flow and drain functions. This hydrant is tamper resistant, key operated and designed to include a drain plug for winterization of the irrigation system and backflow preventer. The maximum working pressure is 175 psi (12.1 bar).
Features
- Bronze body for durability
- Tamper resistant key operated hydrant
- Exterior shutoff
- Exterior chrome finish
| Specifications | |
|---|---|
| Body Finish | Chrome Plated |
| Body Material | Bronze |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Control Type | Key |
| Frost Free | Yes |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Union Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | No |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Union Joint |
| Outlet Thread Type | NPT |
| Part Number | 0710014 |
| Series | FPHB-1 |
| UPC | 643925020311 |
| Wall Thickness | 10 IN |
| With Vacuum Breaker | Yes |