HY42-08
Discontinued - Replaced By: HY420-8
Part of the HY42 Series
Ordering Code: 0723177
UPC: 098268547801
Lead Free: NO
3/4 Female Or 1 In Male Ips Commercial Wall Hydrant With Vacuum Breaker Wall Size 8 In
This 8 IN non-freeze wall hydrant with backflow preventer, model HY42-08, is used in commercial and industrial applications to provide freeze protection and backsiphonage protection of the external water supply. It is designed to blend in with modern architecture. It consists of a brass body construction with chrome-plated brass finish, and includes loose tee key. It allows for 3/4 IN female or 1 IN male IPS connection. It provides vacuum-breaker and backflow preventer protection and is ideal in restaurants, schools, office buildings, churches, apartments, motels, stores, shopping centers and industrial building installations.
Features
- Brass body
- Tamper resistant tee key
- Rugged brass pipe casing
- Replaceable EPDM seat
| Specifications | |
|---|---|
| Body Finish | Chrome Plated |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Key |
| EAN | 098268547801 |
| Frost Free | Yes |
| Inlet Connection Size | 3/4 IN or 1 IN |
| Inlet Connection Size-Metric | 20 MM or 25 MM |
| Inlet Connection Type | Threaded Female or Male IPS |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Thread Type | GHT |
| Part Number | 0723177 |
| Series | HY42 |
| Wall Thickness | 8 IN |
| With Vacuum Breaker | Yes |