LFFHB-1 14
Part of the LFFHB Series
Ordering Code: 0123539
UPC: 098268698305
Lead Free: YES
1/2 Solder Or Male Ips Lead Free Frost Proof Wall Hydrant, Wall Size 14 In, Vacuum Breaker
This 14 inch lead free frost proof automatic draining wall hydrant is used in commercial and residential applications to provide freeze protection for the external water supply. Designed for easy field service with a replaceable bibb washer to allow for repair inline without removing sill cock from the water line. It also includes a lead free brass vacuum breaker to provide backflow protection to the potable water supply. This wall hydrant consists of a lead free brass body with nickel plated finish, 0.8 MM thick copper tube, allows for 1/2 inch solder or male IPS inlet, 3/4 inch hose outlet, and a steel hand wheel.
Features
- Frost proof design drains automatically
- Vacuum breaker for backflow protection
- Connection for 1/2 IN solder or male IPS inlet
- Positive seat water shut off
Specifications | |
---|---|
Body Finish | Nickel Plated |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Cross Handwheel |
EAN | 098268698305 |
Frost Free | Yes |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Solder or Male IPS |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | GHT |
Part Number | 0123539 |
Series | LFFHB |
Wall Thickness | 14 IN |
With Vacuum Breaker | Yes |