LFFHB-1 8
Part of the LFFHB Series
Ordering Code: 0123536
UPC: 098268698275
Lead Free: YES
1/2 Solder or Male IPS Lead Free Frost Proof Wall Hydrant, Wall Size 8 IN, Vacuum Breaker
This 8 inch lead free frost proof automatic draining wall hydrant is used in commercial and residential applications to provide freeze protection for the external water supply. It also includes a lead free brass vacuum breaker to provide backflow protection to the potable water supply. Designed for easy field service with a replaceable bibb washer to allow for repair inline without removing sill cock from the water line. This wall hydrant consists of a lead free brass body with nickel plated finish, 0.8 MM thick copper tube, allows for 1/2 inch solder or male IPS inlet, 3/4 inch hose outlet, and a steel hand wheel. This hydrant is designed to ASSE Standard 1019 and are certified to CSA B125 and CSA B64.2. IAPMO listed and certified to 1450 degrees F.
Features
- Frost proof design drains automatically
- Vacuum breaker for backflow protection
- Connection for 1/2 IN solder or male IPS inlet
- Positive seat water shut off
| Specifications | |
|---|---|
| Body Finish | Nickel Plated |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Cross Handwheel |
| EAN | 098268698275 |
| Frost Free | Yes |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Solder or Male IPS |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Hose Threaded |
| Outlet Thread Type | GHT |
| Part Number | 0123536 |
| Series | LFFHB |
| Wall Thickness | 8 IN |
| With Vacuum Breaker | Yes |