LFFHB-1-PEX 12
Part of the LFFHB Series
Ordering Code: 0123551
UPC: 098268698374
Lead Free: YES
1/2 Pex Lead Free Frost Proof Wall Hydrant Wall Size 12 In with Vacuum Breaker
This 12 inch lead free frost proof automatic draining wall hydrant is used in commercial and residential applications to provide freeze protection for the external water supply. It also includes a lead free brass vacuum breaker to provide backflow protection to the potable water supply. It is designed for easy field service with a replaceable bibb washer to allow for repair inline without removing th sill cock from the water line. This wall hydrant consists of a lead free brass body with nickel plated finish, 0.8 MM thick copper tube, 1/2 inch crimp inlet for PEX tubing, 3/4 inch hose outlet, and a steel hand wheel.
Features
- Frost proof design drains automatically
- Vacuum breaker for backflow protection
- 1/2 inch crimp inlet connection
- Positive seat water shut off
Specifications | |
---|---|
Body Finish | Nickel Plated |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Cross Handwheel |
EAN | 098268698374 |
Frost Free | Yes |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | PEX |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | GHT |
Part Number | 0123551 |
Series | LFFHB |
Wall Thickness | 12 IN |
With Vacuum Breaker | Yes |