LFFHB-1-PEX 4
Part of the LFFHB Series
Ordering Code: 0123547
UPC: 098268698336
Lead Free: Yes
1/2 PEX Lead Free Frost Proof Wall Hydrant Wall Size 4 IN with Vacuum Breaker
This 4 inch lead free frost proof automatic draining wall hydrant is used in commercial and residential applications to provide freeze protection for the external water supply. It also includes a lead free brass vacuum breaker to provide backflow protection to the potable water supply. Designed for easy field service with a replaceable bibb washer to allow for repair inline without removing sill cock from the water line. This wall hydrant consists of a lead free brass body with nickel plated finish, 0.8 MM thick copper tube, 1/2 inch crimp inlet for PEX tubing, 3/4 inch hose outlet, and a steel hand wheel. This hydrant is designed to ASSE Standard 1019 and are certified to CSA B125 and CSA B64.2. IAPMO listed and certified to 1450 degrees F.
Features
- Frost proof design drains automatically
- Vacuum breaker for backflow protection
- 1/2 IN crimp inlet connection
- Positive seat water shut off
| Specifications | |
|---|---|
| Body Finish | Nickel Plated |
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Cross Handwheel |
| Frost Free | Yes |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | PEX |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | Yes |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Hose Threaded |
| Outlet Thread Type | GHT |
| Part Number | 0123547 |
| Series | LFFHB |
| UPC | 098268698336 |
| Wall Thickness | 4 IN |
| With Vacuum Breaker | Yes |