LFFHB

Frost-Proof Automatic Self-Draining Wall Hydrants

LFFHB

Frost-Proof Automatic Self-Draining Wall Hydrants

  • Provides freeze protection of the external water supply as well as backflow protection to the potable water supply
  • Plastic vacuum breaker prevents contamination of the potable water supply from backsiphonage and backpressure
  • Repairs can be made inline without removing the sill cock from the waterline
  • Designed to ASSE Standard 1019 and are certified to CSA B125 and CSA B64.2
  • IAPMO listed and certified to 140 degrees F