TWS-10
Part of the TWS Series
Ordering Code: 0722046
UPC: 098268569285
Lead Free: No
1 IN Through Wall Shutoff, 10 IN Long
This 1 IN through the wall water supply shutoff is used to provide outside access to a building water supply for start-up, winterizing and servicing of irrigation sprinkler systems. It features a durable bronze body and shaft, one piece valve plunger, tamper resistant key operated hydrant, manual drain port, exterior chrome finish and union connection for ease of installation of a backflow preventer. It is 10 IN long. Maximum working pressure is 175 psi (12.06 bar).
Features
- Bronze body for durability
- Exterior shutoff
- Easy to drain
- Tamper resistant
| Specifications | |
|---|---|
| Body Finish | Chrome Plated |
| Body Material | Bronze |
| Brand | Watts |
| Control Type | Key |
| Frost Free | No |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Union Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | No |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Union Joint |
| Outlet Thread Type | NPT |
| Part Number | 0722046 |
| Series | TWS |
| UPC | 098268569285 |
| Wall Thickness | 10 IN |
| With Vacuum Breaker | Yes |