LFSC-3 3/4
Part of the LFSC Series
Ordering Code: 0123487
UPC: 098268696936
Lead Free: YES
3/4 In Lead Free Sillcock Faucet, Solder Inlet X 3/4 In Hose Connection, Cast Iron Handwheel
This 3/4 inch lead free lawn faucet sillcock is used in residential applications to permit the attachment of portable hoses to hose thread faucets. This faucet is ideal for installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of a lead free body with a cast iron handwheel and solder inlet connection by 3/4 inch hose connection.
Features
- Lead free construction
- Angle design lawn faucet
- Solder inlet connection
- Cast iron handwheel
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
EAN | 098268696936 |
Frost Free | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Socket |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | MHT |
Part Number | 0123487 |
Series | LFSC |