LFSC-5 1/2
Part of the LFSC Series
Ordering Code: 0123483
UPC: 098268735390
Lead Free: YES
1/2 IN Lead Free Sillcock Faucet, Dual Inlet Male IPS or Solder x 3/4 IN Hose Connection, Tee Handle
This 1/2 inch lead free hose bibb hex shoulder sillcock is used in residential applications to permit the attachment of portable hoses to hose thread faucets. This faucet is ideal for installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of a lead free body with a tee handle and dual connection types of male IPS or solder inlet connection by 3/4 inch hose connection.
Features
- Lead free construction
- Hex shoulder
- Dual inlet connection
- Tee handle
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268735390 |
Frost Free | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Male Threaded or Socket |
Inlet Thread Type | IPS or No Thread |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | MHT |
Part Number | 0123483 |
Series | LFSC |