LFSC-6 SOLDER 3/4
Part of the LFSC Series
Ordering Code: 0123486
UPC: 098268696929
Lead Free: YES
3/4 IN Lead Free Sillcock Faucet, Solder Inlet x 3/4 IN Hose Connection, Tee Handle
This 3/4 inch lead free hose bibb hex shoulder sillcock is used in residential applications to permit the attachment of portable hoses to hose thread faucets. This faucet is ideal for installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of a lead free body with a tee handle and solder inlet connection by 3/4 inch hose connection.
Features
- Lead free construction
- Hex shoulder
- Solder inlet connection
- Tee handle
| Specifications | |
|---|---|
| Body Material | Cast Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Tee Handle |
| EAN | 098268696929 |
| Frost Free | No |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Male Threaded or Socket |
| Inlet Thread Type | IPS or No Thread |
| Lead Free | YES |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Hose Threaded |
| Outlet Thread Type | MHT |
| Part Number | 0123486 |
| Series | LFSC |