LFSS 3/4
Discontinued
Part of the LFSS Series
Ordering Code: 0123609
UPC: 098268736199
Lead Free: YES
3/4 In Lead Free Stop Valve, Solder
This 3/4 inch lead free stop valve is used in residential applications for shutoff service only. It consists of a lead free brass body construction with solder end connections and a handwheel for shutoff. The maximum working pressure is 150 psi (10.3 bar) WOG and the maximum temperature is 180 degrees F (82 degrees C).
Features
- Sturdy handwheel for shutoff
- Solder connection
- Maximum pressure is 150 psi
- Maximum temperature 180 degrees F
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| EAN | 098268736199 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 19 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Pressure-PSI | 150 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0123609 |
| Series | LFSS |
| Stem Shaft Material | Brass |