LFST 1/2
Part of the LFST Series
Ordering Code: 0123607
UPC: 098268701197
Lead Free: Yes
1/2 In Lead Free Stop Valve, NPT Female
This 1/2 inch lead free stop valve is used in residential applications for shutoff service only. It consists of a lead free brass body construction construction with NPT female threaded end connections and a handwheel for shutoff. The maximum working pressure is 150 psi (10.3 bar) WOG and the maximum temperature is 180 degrees F (82 degrees C).
Features
- Lead free body construction
- NPT female connection
- Maximum pressure is 150 psi
- Maximum temperature 180 degrees F
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 13 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | Yes |
| Maximum Pressure-PSI | 150 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0123607 |
| Series | LFST |
| Stem Shaft Material | Brass |
| UPC | 098268701197 |