LFSWS 1/2
Part of the LFSWS Series
Ordering Code: 0123616
UPC: 098268736717
Lead Free: YES
1/2 IN Lead Free Stop and Waste Valve, Solder
This 1/2 inch lead free stop and waste valve is used in residential applications as a stop and waste shutoff. It consists of a lead free body with a handwheel for shutoff and solder end connections. It has a waste port to allow draining or venting of downstream line when valve is in the off position.
Features
- Lead free construction
- Solder connection
- Waste port
- Handwheel shutoff
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| EAN | 098268736717 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | 13 MM |
| Inlet Connection Type | Socket |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Pressure-PSI | 150 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Socket |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0123616 |
| Series | LFSWS |
| Stem Shaft Material | Brass |