LFSWT 3/4
Part of the LFSWT Series
Ordering Code: 0123613
UPC: 098268701241
Lead Free: YES
3/4 In Lead Free Stop And Waste Valve, Npt Female
This 3/4 inch lead free stop and waste valve is used in residential applications as a stop and waste shutoff. It consists of a lead free body with a handwheel for shutoff and NPT female thread end connections. It has a waste port to allow draining or venting of downstream line when valve is in the off position.
Features
- Lead free construction
- NPT female threaded connection
- Waste port
- Handwheel shutoff
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
EAN | 098268701241 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 180 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0123613 |
Series | LFSWT |
Stem Shaft Material | Brass |