SC-1 1/2
Discontinued - Replaced By: LFSC-1 1/2
Part of the SC Series
Ordering Code: 0610010
UPC: 098268082173
1/2 IN Sillcock No Kink Hose Faucet, Dual Male IPS or Hose Threaded Inlet x 3/4 IN Hose Connection, Tee Handle
This 1/2 inch sillcock, no-kink hose bibb faucet with dual inlet connection is used in residential applications to allow the attachment of portable hoses to hose thread faucets. This faucet is ideal for inside and outside installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of an iron body with a tee handle and dual conenction types of 1/2 inch male iron pipe or solder inlet connection by 3/4 inch hose connection.
- Iron body
- No-kink hose design
- Dual inlet connection
- Tee handle
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268082173 |
Frost Free | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Male Threaded or Socket |
Inlet Thread Type | IPS or No Thread |
Lead Free | NO |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | MHT |
Part Number | 0610010 |
Series | SC |
With Vacuum Breaker | No |