SC-2 3/4
Discontinued - Replaced By: LFSC-2 3/4
Part of the SC Series
Ordering Code: 0610111
UPC: 098268915693
3/4 In Sillcock No Kink Hose Faucet, Solder Inlet X 3/4 In Hose Connection, Tee Handle
This 3/4 inch sillcock, no-kink hose bibb faucet is used in residential applications to allow the attachment of portable hoses to hose thread faucets. This faucet is ideal for inside and outside installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of an iron body with a tee handle and solder inlet connection by 3/4 inch hose connection.
Features
- Iron body
- No-kink hose design
- Solder inlet connection
- Tee handle
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268915693 |
Frost Free | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Socket |
Lead Free | NO |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | MHT |
Part Number | 0610111 |
Series | SC |
With Vacuum Breaker | No |