SC-3 1/2
Discontinued - Replaced By: LFSC-3 1/2
Part of the SC Series
Ordering Code: 0610050
UPC: 098268082197
1/2 In Sillcock Faucet, Solder Inlet X 3/4 In Hose Connection, Cast Iron Handwheel
This 1/2 inch lawn faucet sillcock is used in residential applications to permit the attachment of portable hoses to hose thread faucets. This faucet is ideal for installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of an iron body with a cast iron handwheel and solder inlet connection by 3/4 inch hose connection.
Features
- Iron body
- Angle design lawn faucet
- Solder inlet connection
- Cast iron handwheel
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
EAN | 098268082197 |
Frost Free | No |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Socket |
Lead Free | NO |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | MHT |
Part Number | 0610050 |
Series | SC |
With Vacuum Breaker | No |