SC-6-MIP 3/4
Discontinued - Replaced By: LFSC-6 MIP 3/4
Part of the SC Series
Ordering Code: 0610110
UPC: 098268082227
3/4 In Sillcock Faucet, Male Ips X 3/4 In Hose Connection, Tee Handle
This 3/4 inch hose bibb hex shoulder sillcock with dual inlet connection is used in residential applications to permit the attachment of portable hoses to hose thread faucets. This faucet is ideal for installations requiring non-continuous pressure such as general gardening and lawn uses. It consists of an iron body with a tee handle and dual connection types of male IPS or solder inlet connection by 3/4 inch hose connection.
Features
- Iron body
- Hex shoulder
- Dual inlet connection
- Tee handle
Specifications | |
---|---|
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Tee Handle |
EAN | 098268082227 |
Frost Free | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded or Socket |
Inlet Thread Type | IPS or No Thread |
Lead Free | NO |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Hose Threaded |
Outlet Thread Type | MHT |
Part Number | 0610110 |
Series | SC |
With Vacuum Breaker | No |