SC8-3
Discontinued - Replaced By: LFSC8-3
Part of the SC8 Series
Ordering Code: 0611350
UPC: 098268308587
Lead Free: NO
Cast Brass Hose Bibb, Lawn Faucet, 1/2 In Or 3/4 In Regular Pattern, Dual Solder, Vacuum Breaker
This sill cock faucet with separate vacuum breaker is used in residential applications to permit the attachment of portable hoses to hose thread faucets. It is ideal for inside and outside installations requiring non-continuous pressure such as general outside gardening and lawn uses. It is a hose-bibb type faucet that consists of an iron body construction with handwheel. It has solder connections. With the vacuum breaker installed, the hose bibb is tamper proof and provides protection against backsiphonage. Maximum working pressure is 125 psi (8.6 bar) CWP.
Features
- Brass body
- Hose bibb
- Separate vacuum breaker
- Variety of installation options
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268308587 |
Finish | Iron |
Fitting Name | Supply Stop |
Inlet Connection Type | Socket |
Inlet Material | Iron |
Lead Free | NO |
Material | Iron |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Type | Socket |
Outlet Material | Iron |
Part Number | 0611350 |
Series | SC8 |