SC8-4
Discontinued - Replaced By: LFSC8-4
Part of the SC8 Series
Ordering Code: 0611450
UPC: 098268308495
Lead Free: NO
Lawn Faucet, 3/4 In Female Npt Regular Pattern With Vacuum Breaker
This sill cock faucet with separate vacuum breaker is used in residential applications to permit the attachment of portable hoses to hose thread faucets. It is a hose-bibb type faucet that consists of an iron body construction with handwheel. It is ideal for inside and outside installations requiring non-continuous pressure such as general outside gardening and lawn uses. With the vacuum breaker installed, the hose bibb is tamper proof and provides protection against backsiphonage. Maximum working pressure is 125 psi (8.6 bar) CWP.
Features
- Brass body
- Hose bibb
- Separate vacuum breaker
- Provides backflow backsiphonage protection
Specifications | |
---|---|
Body Finish | Brass |
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Round Handle |
EAN | 098268308495 |
Frost Free | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | GHT |
Part Number | 0611450 |
Series | SC8 |
Wall Thickness | Does Not Apply To Product |
With Vacuum Breaker | Yes |