SC8-6
Discontinued - Replaced By: LFSC8-6
Part of the SC8 Series
Ordering Code: 0611650
UPC: 098268308471
Lead Free: NO
Cast Brass Hose Bibb, Hose Bibb Hex Shoulder, 3/4 In Male Npt, Tee Handle, Vacuum Breaker
This sill cock faucet with separate vacuum breaker is used in residential applications to permit the attachment of portable hoses to hose thread faucets. It is a hose-bibb type faucet that consists of an iron body construction with tee-handle. It is ideal for inside and outside installations requiring non-continuous pressure such as general outside gardening and lawn uses. With the vacuum breaker installed, the hose bibb is tamper proof and provides protection against backsiphonage. Maximum working pressure is 125 psi (8.6 bar) CWP. Connection is 3/4 IN male NPT.
Features
- Brass body
- Hose bibb
- Separate vacuum breaker
- Variety of installation options
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268308471 |
Finish | Iron |
Fitting Name | Supply Stop |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded |
Inlet Material | Iron |
Inlet Thread Type | NPT |
Lead Free | NO |
Material | Iron |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Material | Iron |
Outlet Thread Type | NPT |
Part Number | 0611650 |
Series | SC8 |