SS 1/2
Discontinued - Replaced By: LFSS 1/2
Part of the SS Series
Ordering Code: 0820850
UPC: 098268092615
1/2 In Stop Valve, Solder
This 1/2 inch stop valve is used in residential applications for shutoff service only. It consists of a brass body construction with solder end connections and a handwheel for shutoff. The maximum working pressure is 150 psi (10.3 bar) WOG and the maximum temperature is 180 degrees F (82 degrees C).
Features
- Sturdy handwheel for shutoff
- Solder connection
- Maximum pressure is 150 psi
- Maximum temperature 180 degrees F
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
EAN | 098268092615 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Pressure-PSI | 150 |
Maximum Temperature-Fahrenheit | 180 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0820850 |
Series | SS |