LF-TWH-FT-HCN-RV 3/4
Discontinued - Replaced By: 3/4 LFTWHG2-FT-HC-RV
Part of the LFTWH Series
Ordering Code: 0100156
UPC: 098268483482
Lead Free: YES
3/4 In Lead Free Tankless Water Heater Valve Set, Female Pipe Thread, Hot And Cold Valve Set No Spring Check, 150 psi Relief Valve
This 3/4 inch tankless water heater valve is designed to simplify the installation and maintenance of tankless water heaters. It replaces up to 18 fittings and 16 connections used in typical tankless water heater installations.
Features
- Lead free brass construction
- Full port valve
- 3/4 FPT connections
- Valve set with relief valve
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
Buy American Act Compliant | NO |
Cold Water Inlet Connection Size | 3/4 IN |
Cold Water Inlet Connection Type | Union Joint |
Cold Water Outlet Connection Size | 3/4 IN |
Cold Water Outlet Connection Type | Union Joint |
Hot Water Inlet Connection Size | 3/4 IN |
Hot Water Inlet Connection Type | Union Joint |
Hot Water Outlet Connection Type | Union Joint |
Lead Free | YES |
Pressure Relief Valve | Yes |
Valve Type | Hot and Cold Water Set |